text.skipToContent text.skipToNavigation

TPS79501DRBTG4

Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators

Availability: 4,421

Packaging

Package | PIN: VSON (DRB) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.77
10-24 $2.50
25-99 $2.33
100-249 $2.04
250-499 $1.91
500-749 $1.62
750-999 $1.37
1,000+ $1.31

Features

  • 500-mA low-dropout regulator with enable
  • Available in fixed and adjustable (1.2-V to 5.5-V) versions
  • High PSRR (50 dB at 10 kHz)
  • Ultralow noise (33 µVRMS, TPS79530)
  • Fast start-up time (50 µs)
  • Stable with a 1-µF ceramic capacitor
  • Excellent load and line transient response
  • Low dropout voltage (110 mV at full load, TPS79530)
  • 6-pin SOT-223 and 3-mm × 3-mm VSON packages

All trademarks are the property of their respective owners.

Texas Instruments  TPS79501DRBTG4

The TPS795 family of low-dropout (LDO), low-power linear voltage regulators features highpower-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and loadtransient responses in small outline, 6-pin SOT-223 and 3-mm × 3-mm VSON packages. Each device inthe family is stable with a small 1-µF ceramic capacitor on the output. The family uses anadvanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (forexample, 110 mV at 500 mA). Each device achieves fast start-up times (approximately50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current(265 µA, typical). Moreover, when the device is placed in standby mode, the supply current isreduced to less than 1 µA. The TPS79530 device exhibits approximately33 µVRMS of output voltage noise at 3-V output with a 0.1-µFbypass capacitor. Applications with analog components that are noise-sensitive, such as portable RFelectronics, benefit from the high-PSRR and low-noise features, as well as from the fast responsetime.