Features for the TPS79601DRBEVM
- 1A Low-Dropout Regulator with Enable
- Available in Fixed and Adjustable (1.2V to 5.5V) versions
- High PSRR (53dB at 10kHz)
- Fast Start-Up Time (50µs)
- Stable with a 1µF Ceramic Capacitor
- Excellent Load/Line Transient Response
- 3 × 3 SON PowerPAD™, SOT223-6, and DDPAK-5 Packages
Description for the TPS79601DRBEVM
The TPS79601DRBEVM is a fully assembled and tested circuit for evaluating the TPS79601 low-dropout (LDO), low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.