Packaging information
Package | Pins WSON (DRV) | 6 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS79901-EP
- 200-mA Low-Dropout Regulator With EN
- Multiple Output Voltage Versions Available:
- Adjustable Outputs from 1.2 V to 6.5 V
- Inrush Current Protection with EN Toggle
- Low IQ: 40 µA
- High PSRR:
- 66 dB at 1 kHz
- 51 dB at 10 kHz
- Stable with a Low-ESR, 2-µF Typical Output Capacitance
- Excellent Load and Line Transient Response
- 2% Overall Accuracy (Load, Line, and Temperature)
- Very Low Dropout: 100 mV
- Package: 6-Pin SON
- Supports Defense, Aerospace, and Medical Applications
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
- Available in Military (–55°C to 125°C) Temperature Range
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
Description for the TPS79901-EP
The TPS79901 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current.
The TPS79901 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication
process to yield a dropout voltage of typically 100 mV at a
200-mA output. The TPS79901 uses a precision voltage reference and feedback loop to achieve
an overall accuracy of 2% over all load, line, process, and temperature variations. The TPS79901
features inrush current protection when the EN toggle is used to start the device, immediately
clamping the current.
The TPS79901 is fully specified over the temperature range of TJ = –55°C to +125°C, and offered in a low-profile, ideal for wireless handsets and WLAN cards.