text.skipToContent text.skipToNavigation

TPS7A1601EVM-046

TPS7A1601 low-dropout (LDO) linear regulator evaluation module

$20.00

Features

  • Input voltage range: 6 V to 60 V
  • Input transient protection to 66 V
  • Fixed output: 5 V (adjustable by customer modification to 20-V VOUT)
  • Accuracy 2%
  • Dropout voltage: 200 mV at 20 mA
  • Stable with ceramic output capacitance: ≥2.2 µF
  • CMOS logic-level-compatible enable and power-good pin
  • User-programmable delay function
  • Fixed current limit
  • Thermal shutdown protection
  • 3-mm × 5-mm MSOP-8 PowerPAD package
  • Operating range: -40°C to 125°C

Texas Instruments  TPS7A1601EVM-046

The TPS7A1601 evaluation module (EVM) is fully assembled and tested for evaluation of the TPS7A16 device. TPS7A1601EVM-046 demonstrates the proper operation of the TPS7A16, which is a 60-V, 100-mA, <6-μA Iq, low-noise, low-dropout (LDO) linear regulator in a MSOP-8 PowerPAD™ integrated circuit package.