text.skipToContent text.skipToNavigation

TPS7A1901EVM-760

TPS7A19 40V 450mA high-voltage ultra-low-Iq LDO linear regulator evaluation module

$29.00

Features

  • Wide Input Voltage Range: 4 V to 40 V
  • Output Current: 450 mA
  • Low Quiescent Current: 15uA
  • Power Good with Programmable Delay

Texas Instruments  TPS7A1901EVM-760

The TPS7A1901EVM-760 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A19 40-V, 450-mA, High-Voltage, Ultra-Low IQ Low-Dropout Regulator.

The EVM circuit board is configured to be a reference design for engineering applications requiring low IQ, wide Vin, voltage regulation.