TPS7A3401EVM-042

text.skipToContent text.skipToNavigation

TPS7A3401EVM-042

TPS7A3401 -20V -200mA Low-Noise Low-Dropout (LDO) Linear Regulator Evaluation Module

$20.00

Features

  • Input Voltage Range: -3V to -20V
  • Adjustable Output: -1.18V to -17V (Pre-set to -15)
  • Dropout Voltage: 500mV at 100mA
  • Stable with Ceramic Capacitors > 10uF
  • CMOS Logic-Level-Compatible Enable Pin
  • Fixed Current-Limit
  • Thermal Shutdown Protection
  • MSOP-8 Package with PowerPAD
  • Operation Range: -40 to +125 degrees C

Texas Instruments  TPS7A3401EVM-042

The TPS7A3401EVM-042 is an evaluation module (EVM) and reference design for a negative voltage, low dropout DC/DC regulator with an adjustable output voltage for loads up to 200mA.