text.skipToContent text.skipToNavigation

TPS7A3501EVM-547

TPA7A3501 Active Filter Evaluation Module

$20.00

Features

  • Low Noise Output: 10μV rms 10Hz to 1MHz
  • Wide-Bandwidth High PSRR: 60dB at 10kHz, 47dB at 1MHz
  • Low VIN to VOUT Voltage Delta: Fixed 300mV @ 0 to 1A
  • ±40mV Overall Accuracy on Voltage Delta
  • Wide VIN range: 1.71V to 5.55V
  • Stable with 10.0μF ceramic output capacitor
  • Current Limit and Thermal Shutdown for Fault Protection

Texas Instruments  TPS7A3501EVM-547

The Texas Instruments TPS7A3501EVM-547 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS7A3501 Low Noise, High PSRR 1A Active Filter. The EVM circuit is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 1A. Connectors and test points are provided for convenience.