TPS7A39EVM-865

text.skipToContent text.skipToNavigation

TPS7A39EVM-865

TPS7A39 Dual, 150mA, Wide-Vin, Positive and Negative LDO Voltage Regulator Evaluation Module

$29.00

Features

  • Wide input voltage range: ±3 V to ±33 V
  • Monotonic start-up tracking
  • Output voltage noise: 15 µVRMS
  • Programmable soft start
  • Buffered reference output

Texas Instruments  TPS7A39EVM-865

The TPS7A39EVM-865 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A39 150-mA tracking positive/negative low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 150 mA per channel.