Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS7A4201
- Wide Input Voltage Range: 7 V to 28 V
- Accuracy:
- Nominal: 1%
- Over Line, Load, and Temperature: 2.5%
- Low Quiescent Current: 25 µA
- Quiescent Current at Shutdown: 4.1 µA
- Maximum Output Current: 50 mA
- CMOS Logic-Level-Compatible Enable Pin
- Adjustable Output Voltage: ~1.175 V to 26 V
- Stable with Ceramic Capacitors:
- Input Capacitance: ≥ 1 µF
- Output Capacitance: ≥ 4.7 µF
- Dropout Voltage: 290 mV
- Built-In Current-Limit and Thermal Shutdown
Protection - Package: High Thermal Performance MSOP-8
PowerPAD™ - Operating Temperature Range: –40°C to +125°C
Description for the TPS7A4201
The TPS7A4201 device is a high-voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (MSOP-8), and is able to withstand continuous dc or transient input voltages of up to 28 V.
The TPS7A4201 is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (MSOP-8) and a potentially small output capacitor. In addition, the TPS7A4201 offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.
The TPS7A4201 has an internal thermal shutdown and current limiting to protect the system during fault conditions. The MSOP-8 packages has an operating temperature range of TJ = –40°C to +125°C.
In addition, the TPS7A4201 is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only it can supply a well-regulated voltage rail, but it can also withstand and maintain regulation during fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications.