text.skipToContent text.skipToNavigation

TPS7A4901DGNR ACTIVE

150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

NEW - Custom reel may be available
Inventory: 54,027
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HVSSOP (DGN) | 8 2,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins HVSSOP (DGN) | 8
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS7A49

  • Input Voltage Range: 3 V to 36 V
  • Noise:
    • 12.7 µVRMS (20 Hz to 20 kHz)
    • 15.4 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 52 dB (10 Hz to 400 kHz)
  • Adjustable Output: 1.194 V to 33 V
  • Output Current: 150 mA
  • Dropout Voltage: 260 mV at 100 mA
  • Stable with Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Fixed Current-Limit and Thermal Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to 125°C

Description for the TPS7A49

The TPS7A49 series of devices are positive, high-voltage (36 V), ultralow-noise (15.4 µVRMS, 72-dB PSRR) linear regulators that can source a 150-mA load.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other available features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A49 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A49 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A30xx family of negative high-voltage, ultralow-noise linear regulators as well.

Pricing


Qty Price (USD)
1-99 1.955
100-249 1.713
250-999 1.201
1,000+ 0.968

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 36,165
Qty | Price (USD) 1ku | 1.113 1-99 2.248 100-249 1.97 250-999 1.381 1,000+ 1.113