text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TPS7A5301QRGRRQ1 ACTIVE

Automotive 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

ACTIVE custom-reels CUSTOM Custom reel may be available
Out of stock

Pricing

Qty Price (USD)
1-99 3.421
100-249 2.789
250-999 2.192
1,000+ 1.859
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
Package | Pins VQFN (RGR) | 20
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TPS7A53-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.15 V
  • Low Dropout: 180 mV (max) at 3 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain Power-Good (PG) Output
  • Packages:
    • 3.5-mm × 3.5-mm, 20-Pin VQFN
    • 4-mm × 4-mm, 20-Pin VQFNP withWettable Flanks and High CTE (12 ppm/ºC) Mold Compound

Description for the TPS7A53-Q1

The TPS7A53-Q1 device is a low-noise (4.4 µVRMS), low-dropoutlinear regulator (LDO) capable of sourcing 3 A with only 180 mV of maximum dropout.The device output voltage is adjustable from 0.8 V to 5.15 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and highoutput current capability makes the TPS7A53-Q1 an excellent choice to power noise-sensitivecomponents, such as those found in radar power and infotainment applications. The high performanceof this device limits power-supply-generated phase noise and clock jitter, making this device anexcellent choice for powering RF amplifiers, radar sensors, and chipsets. Specifically, RFamplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads such as application-specific integrated circuits (ASICs),field-programmable gate arrays (FPGAs), and digital signal processors (DSPs) that requirelow-input, low-output (LILO) voltage operation, the exceptional accuracy (1% over load andtemperature), remote sensing, excellent transient performance, and soft-start capabilities of theTPS7A53-Q1 provide optimal system performance.

The versatility of the TPS7A53-Q1 makes the device a component of choice for manydemanding applications.

Out of stock

Pricing

Qty Price (USD)
1-99 3.421
100-249 2.789
250-999 2.192
1,000+ 1.859

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more