TPS7A53EVM-005

text.skipToContent text.skipToNavigation

TPS7A53EVM-005

TPS7A53-Q1 Automotive 3A High-Accuracy Low-Noise LDO Voltage Regulator Evaluation Module

$29.00

Features

  • Automotive grade
  • High power-supply ripple rejection: 40 dB at 500 kHz
  • Output-voltage noise: 4.4 μVRMS
  • Adjustable soft-start in-rush control
  • Open-drain power-good (PG) output

Texas Instruments  TPS7A53EVM-005

The TPS7A53EVM-005 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A53-Q1, which is an automotive-grade 3-A low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 3 A.