Features for the TPS7A6350EVM
- Low Dropout Voltage
- 300mV at IOUT = 150mA
- 4-V to 40-V Wide Input Voltage Range with up to 45-V Transients
- 300-mA Maximum Output Current
- Ultra Low Quiescent Current
- IQUIESCENT = 35 uA (Typ) at Light Loads
- ISLEEP < 2 uA when EN = Low
- Fixed 5V Output Voltage
- Integrated Watchdog with Fault
- Stable with Low-ESR Ceramic Output Capacitor
- Integrated Power-On Reset
- Programmable Delay
- Open-Drain Reset Output
- Integrated Fault Protection
- Short-Circuit/Over-Current Protection
- Thermal Shutdown
- Low Input Voltage Tracking
- Thermally Enhanced 14-pin HTSSOP-PWP Package
APPLICATIONS
- Qualified for Automotive Applications
- Infotainment Systems with Sleep Mode
- Body Control Module
- Always ON Battery Applications
- Gateway Applications
- Remote Keyless Entry Systems
- Immobilizers
Description for the TPS7A6350EVM
The Texas Instruments TPS7A6350EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6350, 300-mA 40V.
Low-Dropout regulator with Iq 35-uA and integrated watchdog.