text.skipToContent text.skipToNavigation

TPS7A6401EVM

TPS7A6401 Evaluation Module

$49.00

Features

• Low Dropout Voltage
– 300mV at IOUT = 150mA
• 4-V to 40-V Wide Input Voltage Range with up to 45-V Transients
• 300-mA Maximum Output Current
• Ultra Low Quiescent Current
– IQUIESCENT = 35 µA (Typ) at Light Loads
– ISLEEP < 2µA when EN = Low
• Adjustable (2.5V to 7V) Output Voltages
• Integrated Watchdog with Flag
• Stable with Low-ESR Ceramic Output Capacitor
• Integrated Power-On Reset
– Programmable Delay
– Open-Drain Reset Output
• Integrated Fault Protection
– Short-Circuit/Over-Current Protection
– Thermal Shutdown
• Low Input Voltage Tracking
• Thermally Enhanced 14-pin HTSSOP-PWP Package
APPLICATIONS
• Qualified for Automotive Applications
• Infotainment Systems with Sleep Mode
• Body Control Modules
• Always ON Battery Applications
– Gateway Applications
– Remote Keyless Entry Systems
– Immobilizers

Texas Instruments  TPS7A6401EVM

The Texas Instruments TPS7A6401EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6401, 300-mA 40V Low-Dropout regulator with Iq 35-µA and integrated watchdog