Features for the TPS7A7001EVM-065
- Input voltage as low as 1.425V
- 240mV dropout @ 2A
- Adjustable output from 0.5V to 6.0V
- Protections: current limit and thermal shutdown
- Enable pin
- 1uA quiescent current in shutdown
- Full industrial temperature range
- Available in SOIC-8 package, fully RoHS compliant
Description for the TPS7A7001EVM-065
The Texas Instruments TPS7A7001EVM-065 evaluation module (EVM) and reference design helps designers evaluate the performance of the TPS7A7001 Very Low Input, 2A Low-Dropout Linear Regulator with Enable. The EVM is a stand alone evaluation module containing a low dropout regulator IC for adjustable voltage regulation at 2A, input and output capacitors for stable operation and header-connectors for easy connection to external test and application circuitry.