Packaging information
Package | Pins HTSSOP (PWP) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS7A78
- Non-isolated power solution for ≥ 18 VAC RMS:
- Up to 75% efficiency
- Standby power consumption: 15 mW (typical)
- Line-voltage, cap-drop capacitor as small as 1/4th the size of linear solutions
- Available in fixed output voltages:
- 1.3 V to 5 V (50-mV steps)
- Power-fail detection
- Power-good indication
- 1% typical accuracy
- Package:
- 5-mm × 6.5-mm HTSSOP-14 (PWP)
Description for the TPS7A78
The TPS7A78 improves the overall efficiency and standby-power in power-supplies in an easy-to-use, non-magnetic approach to AC/DC conversion. The TPS7A78 uses a capacitor-drop architecture to lower the AC source voltage before actively clamping the rectified voltage. The device then regulates this rectified voltage down to the application-specific operating voltage. The unique architecture of the device allows the standby power to be reduced to just a few 10s of milliwatts. The TPS7A78 switched-capacitor stage reduces power losses by stepping down the rectified input voltage by a factor of four and increasing the output-to-input current by the same ratio, as given by PIN ≅ POUT and VIN ≅ VOUT × 4. Compared to a traditional capacitor-drop (cap-drop) stage, this step down reduces input current, thus minimizing the value of the capacitance needed.
Electricity-metering applications, where the power supply must be reliable and magnetic tamper-proof, benefits from using the TPS7A78 because this device does not require external magnetics. This feature makes complying with IEC 61000-4-8 easier while minimizing magnetic shielding cost.
Additionally, the TPS7A78 also comes with a user-programmable, power-fail detection threshold that can provide an early alert to power failures and enable shutdown before complete power loss. The power-good indicator (PG) is also provided for sequencing or resetting a microcontroller.
The TPS7A78 is available in a 14-pin HTSSOP (PWP) package.