text.skipToContent text.skipToNavigation

TPS7A8001DRBEVM

TPS7A8001 Low-Noise, High-Bandwidth PSRR, 1A LDO Linear Regulator Evaluation Module

$20.00

Features

  • Stable with Ceramic Output Capacitor
  • Fast Start-Up Time (50μs)
  • 2% Accuracy Over Load/Line/Temp
  • Low Output Noise/Ultra High PSRR
  • 49mVRMS Output Noise, 100Hz to 100KHz
  • 63dB@1kHz - 57dB@100kHz - 38dB@1MHz
  • Factory EEPROM programmable VOUT
  • 3 x 3mm SON-8 Package

Texas Instruments  TPS7A8001DRBEVM

The TPS7A8001DRBEVM is a fully assembled and tested circuit for evaluating the TPS7A8001 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1A Linear Regulator in the DRB (3mm x 3mm SON-8) package.