8-pin (DRB) package image

TPS7A8050DRBT ACTIVE

1-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable
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
TPS7A8050DRBR ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS7A80

  • Low-Dropout 1-A Regulator With Enable
  • Adjustable Output Voltages: 0.8 V to 6 V
  • Fixed Output Voltages: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 63 dB at 1 kHz
    • 57 dB at 100 kHz
    • 38 dB at 1 MHz
  • Low Noise: (14 × VOUT ) µVRMS Typical (100 Hz to 100 kHz)
  • Stable with a 4.7-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • 3% Overall Accuracy (Over Load/Line/Temp)
  • Overcurrent and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • 3-mm × 3-mm VSON-8 DRB Package

Description for the TPS7A80

The TPS7A80 family of low-dropout linear regulators (LDOs) offer very high power-supply ripple rejection (PSRR) at the output. This LDO family uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A80 family is stable with a 4.7-µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This family is fully specified over the temperature range of TJ = –40°C to +125°C, and is offered in a 3-mm × 3-mm, VSON-8 package with a thermal pad.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS7A8050DRBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more