Features for the TPS7A8101EVM-093
- Input Voltage as low as 2.2V
- 170mV dropout @ 1A
- Adjustable output from 0.8V to 6.0V
- Protections: Over current and Over temperature
- Enable pin
- Wide-Bandwidth High PSRR
- Low-Noise 3mm x 3mm SON-8 DRB Package
Description for the TPS7A8101EVM-093
The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage regulation at 1 A, input and output capacitors for stable operation, a noise-reduction capacitor, and header-connectors for easy connection to external test and application circuitry.