TPS7A84EVM-753 TPS7A84 3-A high-current, 1% high-accuracy, 4.4-μVRMS LDO regulator evaluation module angled board image

TPS7A84EVM-753

TPS7A84 3-A high-current, 1% high-accuracy, 4.4-μVRMS LDO regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7A84EVM-753

  • Low Dropout: 180 mV (max) at 3 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • ANY-OUT Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Output Voltage Range: 0.8 V to 5.0 V
  • High Power-Supply Ripple Rejection: 40 dB at 500 kHz

Description for the TPS7A84EVM-753

The TPS7A84EVM-753 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A84, High-Current 3-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 3A.

Pricing

Qty Price
+