20-pin (RGR) package image

TPS7A8500RGRT ACTIVE

4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy
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
TPS7A8500RGRR ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins VQFN (RGR) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS7A85

  • Low Dropout: 150 mV (typ) at 4 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Output Voltage Noise:
    • 4.4 µVRMS at 0.8-V Output
    • 8.4 µVRMS at 5.0-V Output
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • ANY-OUT Operation:
    • Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Operation:
    • Output Voltage Range: 0.8 V to 5.0 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Open-Drain Power-Good (PG) Output
  • Stable with a 47-µF or Larger Ceramic Output Capacitor
  • Operating Temperature Range:
    –40ºC to +125°C
  • 3.5-mm × 3.5-mm, 20-Pin VQFN

Description for the TPS7A85

The TPS7A85 is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.0 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A85 ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A85 limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A85 ensure optimal system performance.

The versatility of the TPS7A85 makes the device a component of choice for many demanding applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS7A8500RGRR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more