text.skipToContent text.skipToNavigation

TPS7A85EVM-754

TPS7A85 High-Current (4A), High-Accuracy, Low-Noise LDO Voltage Regulator Evaluation Module

$29.00

Features

  • Low Dropout: 180 mV (max) at 4 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • ANY-OUT Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Output Voltage Range: 0.8 V to 5.0 V
  • High Power-Supply Ripple Rejection: 40 dB at 500 kHz

Texas Instruments  TPS7A85EVM-754

The TPS7A85EVM-754 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A85, High-Current 4-A low dropout voltage regulator.  The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 4A.