text.skipToContent text.skipToNavigation

TPS7A8901EVM-853

TPS7A89 Small Dual 2-A Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

$29.00

Features

  • Low Dropout: 180 mV at 2 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Dual LDO
  • Adjustable Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection: 40 dB at 100 kHz

Texas Instruments  TPS7A8901EVM-853

The TPS7A8901EVM-853 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A89, dual 2-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A per channel.