text.skipToContent text.skipToNavigation

TPS7B6850EVM

TPS7B6850-Q1 500mA Watchdog LDO Regulator Evaluation Module

$75.00

Features

Watchdog LDO
Window watchdog and standard watchdog configurable
500mA output current
4- to 40-V input voltage range

Texas Instruments  TPS7B6850EVM

TPS7B6850-Q1 evaluation modules (EVM) help designers evaluate the operation and performance of TPS7B6850-Q1 watchdog  LDO. The TPS7B6850-Q1 is a monolithic integrated 40-V 500mA watchdog LDO in HTSSOP-28 package. It is designed to micro-controller or micro-processor power supply in automotive environment. The IC has integrated adjustable power-good threshold and delay time, also it has the protection for overload and over temperature.