Features for the TPS7B8250EVM
- Wide input voltage (VIN) range from 3 V to 40 V, with up to 45-V transient
- Maximum output current of 300 mA
- Low quiescent current
Description for the TPS7B8250EVM
The TPS7B8250EVM evaluation module (EVM) lets you evaluate the operation and performance of the TPS7B82-Q1 device. The TPS7B82-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN with a 300-mA (maximum) output current. With only 2.7-μA typical quiescent current at light loads, the device is suitable for standby systems in automotive applications.