text.skipToContent text.skipToNavigation

TPS7H3301EVM-CVAL

TPS7H3301-SP DDR Termination Evaluation Module

$899.01

Features

  • Source Sink Linear Regulator supporting current up to 3A
  • Low output noise
  • Small size
  • Support DDR, DDR2, DDR3 and DDR4 applications
  • Integrated solution that:
    • Reduces the system solution size
    • Improves efficiency
    • Simplifies design integration

Texas Instruments  TPS7H3301EVM-CVAL

TPS7H3301-SP source/sink Double Data Rate (DDR) termination regulator designed to support system needs for low noise applications.

Integrated solution with reduced system solution size, improved efficiency, and simple system design integration.