TPS82084EVM-672

text.skipToContent text.skipToNavigation

TPS82084EVM-672

2-A Step Down Converter with Integrated Inductor Evaluation Module

$49.00

Features

  • Up to 6V Input Voltage Range
  • 1.2V Output Voltage
  • 2A Output Current
  • 35 mm² total solution size
  • 1.45 mm total solution height

Texas Instruments  TPS82084EVM-672

The TPS82084EVM-672 is designed to help the user easily evaluate and test the operation and functionality of the TPS82084. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 2A of output current. The TPS82084 includes the IC and inductor to achieve a total solution size of 35mm².