Features for the TPS82085EVM-672
- Up to 6V Input Voltage Range
- 1.2V Output Voltage
- 3A Output Current
- 35 mm² total solution size
- 1.45 mm (maximum) total solution height
Description for the TPS82085EVM-672
The TPS82085EVM-672 is designed to help the user easily evaluate and test the operation and functionality of the TPS82085. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 3A of output current. The TPS82085 includes the IC and inductor to achieve a total solution size of 35 mm².