text.skipToContent text.skipToNavigation

TPS82130EVM-720

17-V, 3-A Step-Down Converter with Integrated Inductor EVM

$49.00

Features

  • 42 mm² total solution size
  • 3A Output Current
  • 3V to 17V Input Voltage Range
  • 1.8V Output Voltage

Texas Instruments  TPS82130EVM-720

The TPS82130EVM-720 is designed to help the user easily evaluate and test the operation and functionality of the TPS82130 power module. The EVM converts a 3-V to 17-V input voltage to a 1.8-V regulated output voltage at up to 3A of output current. The TPS82130 includes the IC and inductor to achieve a total solution size of 42 mm².