Features for the TPS82140EVM-720
- 42 mm² total solution size
- 2A Output Current
- 3V to 17V Input Voltage Range
- 1.8V Output Voltage
Description for the TPS82140EVM-720
The TPS82140EVM-720 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS82140 power module. The EVM converts a 3-V to 17-V input voltage to a 1.8-V regulated output voltage at up to 2A of output current. The TPS82140 includes the IC and inductor to achieve a total solution size of 42 mm².