text.skipToContent text.skipToNavigation

TPS82140SILR ACTIVE

17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor

NEW - Custom reel may be available
Inventory: 20,596  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
USIP (SIL) | 8 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins USIP (SIL) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TPS82140

  • 3.0-mm x 2.8-mm x 1.5-mm MicroSiP™ Package
  • 3.0-V to 17-V Input Range
  • 2-A Continuous Output Current
  • DCS-Control™ Topology
  • Power Save Mode for Light Load Efficiency
  • 20-µA Operating Quiescent Current
  • 0.9-V to 6-V Adjustable Output Voltage
  • 100% Duty Cycle for Lowest Dropout
  • Power Good Output
  • Programmable Soft Startup with Tracking
  • Thermal Shutdown Protection
  • Pin to Pin compatible with TPS82130 and TPS82150
  • –40°C to 125°C Operating Temperature Range
  • Create a Custom Design using the TPS82140 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description for the TPS82140

The TPS82140 is a 17-V input 2-A step-down converter MicroSiP™ power module optimized for small solution size and high efficiency.The module integrates a synchronous step-down converter and an inductor to simplify design, reduceexternal components and save PCB area. The low profile and compact solution is suitable forautomated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switchingfrequency of 2.0MHz and automatically enters Power Save Mode operation at light load currents. InPower Save Mode, the device operates with typically 20-µA quiescent current. Using theDCS-Control™ topology, the device achieves excellent loadtransient performance and accurate output voltage regulation.

Pricing


Qty Price (USD)
1-99 2.727
100-249 2.39
250-999 1.675
1,000+ 1.35

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 6,948
Qty | Price (USD) 1ku | 1.553 1-99 3.137 100-249 2.749 250-999 1.927 1,000+ 1.553