TPS8268105EVM-589

text.skipToContent text.skipToNavigation

TPS8268105EVM-589

1.6-A Complete Step Down Converter Solution Evaluation Module

$20.00

Features

  • Up to 5.5V Input Voltage Range
  • 1.05V Output Voltage
  • 1.6A Output Current
  • <7 mm2 total solution size
  • 1 mm total solution height

Texas Instruments  TPS8268105EVM-589

The TPS8268105EVM-589 is designed to help the user easily evaluate and test the operation and functionality of the TPS8268105. The EVM converts up to a 5.5-V input voltage to a 1.05-V regulated output voltage at up to 1.6A of output current. The TPS8268105 is a fully integrated (IC, inductor, and capacitors are included) buck converter solution that supports a total solution size of less than 7 mm2.