TPS82693EVM-207

text.skipToContent text.skipToNavigation

TPS82693EVM-207

TPS82693 800-mA, High-Efficiency MicroSiP(tm) Step-Down Converter Evaluation Module Board

$20.00

Features

  • EVM Input Voltage Range: 2.2V to 4.8V
  • EVM Output Voltage: 2.2V/2.85V
  • 500 mA Output Current
  • Low Ripple Light-Load PFM Mode
  • ±2% Total DC Voltage Accuracy

Texas Instruments  TPS82693EVM-207

 

High-Efficiency MicroSiP(tm) Step-Down Converter Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS82692/TPS82693. The EVM converts a 2.3-V to 4.8-V input voltage to a regulated 2.2-V (TPS82692), respectively 2.85V (TPS82693) output voltage that delivers 800 mA.