Features for the TPS82740BEVM-617
- 360 nA Iq
- Integrated Load Switch
- 2.2V to 5.5V Input Voltage Range
- 200mA Output Current
- Fully Integrated MicroSIP™ Module
Description for the TPS82740BEVM-617
The TPS82740BEVM-617 is designed to help the user easily evaluate and test the operation and functionality of the Fully Integrated TPS82740B Power Module. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 2.6 V and 3.3 V at up to 200 mA. The TPS62740ASIP also includes an integrated load switch and power good output. The TPS82740B has an ultra-low quiescent current of 360 nA.