text.skipToContent text.skipToNavigation

TPS82740BEVM-617

Step Down Converter MicroSiP Module with quiescent current Evaluation Module

$49.00

Availability: In stock

Features

  • 360 nA Iq
  • Integrated Load Switch
  • 2.2V to 5.5V Input Voltage Range
  • 200mA Output Current
  • Fully Integrated MicroSIP™ Module

Texas Instruments  TPS82740BEVM-617

The TPS82740BEVM-617 is designed to help the user easily evaluate and test the operation and functionality of the Fully Integrated TPS82740B Power Module. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 2.6 V and 3.3 V at up to 200 mA. The TPS62740ASIP also includes an integrated load switch and power good output. The TPS82740B has an ultra-low quiescent current of 360 nA.