text.skipToContent text.skipToNavigation

TPS84259RKGT ACTIVE

4.5V to 40V, 2A up to 15W Negative-Output Integrated Power Solution

Inventory: 3,415
 

Download data sheet for TPS84259
  |   View additional information for TPS84259

Packaging information

Package | Pins B1QFN (RKG) | 41
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-250C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input-Voltage Range from 4.5 V to 40 V
  • Output Adjustable from  –3 V to –17 V
  • Supplies up to 2-A of Output Current
  • 45-V Surge Capability
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Overtemperature Protection
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help visit http://www.ti.com/TPS84259

All trademarks are the property of their respective owners.

Description

The TPS84259 is an easy-to-use negative output voltage power module that combines a 15-WDC/DC converter with an inductor, and passives into a low-profile QFN package. This total powersolution allows as few as five external components and eliminates the loop compensation andmagnetics part selection process.

The 9 × 11 × 2.8 mm QFN package is easy to solder onto a printed circuit board. Itscompact design also contains fewer components and possesses excellent power dissipation capability.The TPS84259 offers the flexibility and the feature-set of a discrete design and is ideal forpowering a wide range of ICs and analog circuits requiring a negative output voltage. Advancedpackaging technology affords a robust and reliable power solution, compatible with standard QFNmounting and testing techniques.

Qty Price
1-99 $11.34
100-249 $9.91
250-999 $7.64
1,000+ $6.83

Alternative carriers

Part number TPS84259RKGR
Package qty | Carrier 500 | LARGE T&R
Inventory 9,287
Qty | Price (USD) 1ku | $5.94