text.skipToContent text.skipToNavigation

TPS84320RUQT ACTIVE

4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 210  
 

Quality information

RoHS Exempt
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
B1QFN (RUQ) | 47 250 | SMALL T&R
-40 to 85
Package | Pins B1QFN (RUQ) | 47
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS84320

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 95%
  • Wide-Output Voltage Adjust
    0.8 V to 5.5 V, with 1% Reference Accuracy
  • Optional Split Power Rail Allows
    Input Voltage Down to 1.6 V
  • Adjustable Switching Frequency
    (330 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent Protection - Hiccup-Mode
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84320

All trademarks are the property of their respective owners.

Description for the TPS84320

The TPS84320RUQ is an easy-to-use integrated power solution that combines a 3-A DC/DCconverter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. Thistotal power solution allows as few as 3 external components and eliminates the loop compensationand magnetics design process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows acompact point-of-load design with up to 95% efficiency and excellent power dissipation with athermal impedance of 13°C/W junction to ambient. The device delivers the full 3-A rated outputcurrent at 85°C ambient temperature without airflow.

The TPS84320 offers the flexibility and the feature-set of a discrete point-of-loaddesign and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford arobust and reliable power solution compatible with standard QFN mounting and testingtechniques.

Pricing


Qty Price (USD)
1-99 8.464
100-249 6.9
250-999 5.423
1,000+ 4.6

Additional package qty | carrier options

Package qty | Carrier 500 | LARGE T&R
Inventory 4,249
Qty | Price (USD) 1ku | 4.0 1-99 7.36 100-249 6.0 250-999 4.716 1,000+ 4.0
Custom reel may be available