Features for the TPS92001EVM-628
- Dimmable, Non-Isolated LED Driver with minimum External Part Count
- Wide Duty Cycle Range for Wide-Input Voltage
- Convenient 5-V Reference Output
- Test Points for Output Voltage/Current
Description for the TPS92001EVM-628
The Texas Instruments TPS92001EVM-628 evaluation module (EVM) helps designers evaluate the performance of the TPS92001 General Purpose PWM Controller with 10V Turn-on Threshold for LED Lighting. The EVM is a constant current dimmable LED driver. It is designed to drive 9 LEDs at 330mA and is rated for an AC input of 105Vrms to 135Vrms.