text.skipToContent text.skipToNavigation

TPS92001EVM-645

Evaluation Module for General Purpose PWM Controller with 10V Turn-on Threshold for LED Lighting

$99.00

Features

  • Non-Dimmable, Non-Isolated LED Driver with minimum External Part Count
  • Wide Duty Cycle Range for Wide-Input Voltage
  • Convenient 5-V Reference Output
  • Test Points for Output Voltage/Current

Texas Instruments  TPS92001EVM-645

The TPS92001EVM-645 is a fully assembled and tested circuit for evaluating the TPS92001 General Purpose PWM Controller with 10V Turn-on Threshold for LED Lighting. The TPS92001EVM-645 is a constant current non-dimmable LED driver. It is designed to drive 9 LEDs at 330mA and is rated for an AC input of 105Vrms to 135Vrms.