text.skipToContent text.skipToNavigation

TPS92075EVM

Non-Isolated, Phase Dimmable, Buck-Boost PFC LED Driver Evaluation Module

$49.00

Features

  • Triac Dimmer Compatible LED driver
  • 120VAC nominal
  • High Power Factor
  • Smooth Dimming

Texas Instruments  TPS92075EVM

Non-Isolated, Phase Dimmable, Buck-Boost PFC LED Driver with Digital Reference Control Evaluation Module Board

The TPS92075EVM implements a 120V buck-boost dimming solution using the TPS92075 integrated circuit from Texas Instruments. The TPS92075 is a hybrid power factor controller with a built-in phase dimming decoder. The EVM can support applications up to ~17W and includes output LED load ranges from 550mA at 12V to 400mA at 46V.