Features for the TPS92210EVM-613
- Flexible Operation Modes
- Cascoded MOSFET Configuration
- Discontinuous Conduction Mode or Transition Mode Operation
- Transformer Zero Energy Detection
- Open LED Detection
- Advanced Overcurrent Protection
- Output Overvoltage Protection
- Line Surge Ruggedness
- Internal Over-Temperature Protection
Description for the TPS92210EVM-613
The TPS92210EVM-613 evaluation module is a fully assembled and tested circuit for evaluating the TPS92210 Natural PFC LED Lighting Driver Controller. The evaluation module demonstrates the TPS92210 in a single stage PFC 230VAC light bulb replacement design that is TRIAC dimmable.