TPS92315EVM-516

text.skipToContent text.skipToNavigation

TPS92315EVM-516

Off-Line Primary-Side Sensing Controller for LED Lighting Evaluation Module Board

$49.00

Features

  • Input voltage: 85-264VAC
  • Number of LED string: 1
  • Number of LEDs per string: 4
  • LED current: 0.35A

Texas Instruments  TPS92315EVM-516

Off-Line Primary-Side Sensing Controller for LED Lighting Evaluation Module Board

TPS92315EVM-516 is designed for a GU10 application using the TPS92315, driving one string of 4 LEDs at a current of 0.35A with a universal line input.