Features for the TPS92410EVM-001
- Triac Dimmer Compatible LED Driver
- 120VAC Nominal Input
- High Power Factor
- Smooth Dimming
- Small Form Factor
Description for the TPS92410EVM-001
The TPS92410VEVM-001 implements a 120V linear regulator dimming solution using theTPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase dimmers. The EVM is configured to output ~5.5W.