TPS92410EVM-002

text.skipToContent text.skipToNavigation

TPS92410EVM-002

TPS92410EVM-002 Evaluation Module

$99.00

Features

  • Triac Dimmer Compatible LED Driver
  • 230VAC Nominal Input
  • High Power Factor
  • Smooth Dimming
  • Small Form Factor

Texas Instruments  TPS92410EVM-002

The TPS92410VEVM implements a 230V linear regulator dimming solution using the TPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase dimmers. The EVM can support applications up to ~12W.