Features for the TPS92411EVM-002
- Phase Dimmer Compatible LED Driver
- 230VAC Nominal Input
- High Power Factor
- Smooth Dimming
- Small Form Factor
Description for the TPS92411EVM-002
The TPS92411EVM-002 implements a 230V linear regulator dimming solution using the TPS92411 integrated circuit from Texas Instruments. The TPS92411 is a smart switch designed to connect the LEDs in series at the proper times during a line cycle. The EVM can support applications up to ~16W.