text.skipToContent text.skipToNavigation

TPS92411EVM-002

TPS92411 Floating Switch evaluation board module for 230VAC Linear Direct Drive of LEDs

Inventory: In stock
Limit:  2

$75.00


View additional information for TPS92411EVM-002

Features

  • Phase Dimmer Compatible LED Driver
  • 230VAC Nominal Input
  • High Power Factor
  • Smooth Dimming
  • Small Form Factor

Description

The TPS92411EVM-002 implements a 230V linear regulator dimming solution using the TPS92411 integrated circuit from Texas Instruments. The TPS92411 is a smart switch designed to connect the LEDs in series at the proper times during a line cycle. The EVM can support applications up to ~16W.