Features for the TPS92512EVM-001
- High Current Buck LED Driver
- 12V to 60V Nominal Input
- Analog Dimming
- PWM Dimming
- Small Form Factor
Description for the TPS92512EVM-001
The TPS92512EVM is designed to accept an input voltage range of 12V to 60V and drive high current LED stacks at up to 1.5A while providing a small form factor. The LED stack can be between 9V and 24V depending on the input voltage range. The circuit can be dimmed using an analog current adjust function, a PWM dimming function, or both simultaneously.