text.skipToContent text.skipToNavigation

TPS92513EVM-001

TPS92513 Buck Regulator with Analog and PWM Dimming for Driving High Current LEDs Evaluation Module

$49.00

Features

  • High Current Buck LED Driver
  • 6V to 24V Nominal Input
  • Analog Dimming
  • PWM Dimming
  • Small Form Factor

Texas Instruments  TPS92513EVM-001

The TPS92513EVM-001 is designed to accept an input voltage range of 6V to 24V and drive high current LED stacks at up to 1A while providing a small form factor. The LED stack can be between 2.5V and 16V depending on the input voltage range. The circuit can be dimmed using an analog current adjust function, a PWM dimming function, or both simultaneously.