Features for the TPS92513EVM-001
- High Current Buck LED Driver
- 6V to 24V Nominal Input
- Analog Dimming
- PWM Dimming
- Small Form Factor
Description for the TPS92513EVM-001
The TPS92513EVM-001 is designed to accept an input voltage range of 6V to 24V and drive high current LED stacks at up to 1A while providing a small form factor. The LED stack can be between 2.5V and 16V depending on the input voltage range. The circuit can be dimmed using an analog current adjust function, a PWM dimming function, or both simultaneously.