text.skipToContent text.skipToNavigation

TPS92515HVEVM-749

TPS92515HV-Q1 Buck LED Driver Evaluation Board

$49.00

Features

  • Versatile LED driver capable of driving a string of LEDs up to 60 Volts.
  • Wide input voltage range (5.25 V to 65 V)
  • Analog, PWM, shunt FET dimming capable
  • Internal Low resistance N-MOSFET
  • Simple Quasi-Hysteretic Control Requires no Loop Compensation

Texas Instruments  TPS92515HVEVM-749

The TPS92515HVEVM-749 is a fully assembled and tested LED driver. It can be used to power a single string of series connected LEDs. Various dimming configurations can be tested using this EVM: Analog Dimming, PWM Dimming, Shunt FET dimming.